SBAU206B april 2015 – may 2023 ADS1262 , ADS1263
The ADS1263 is designed to easily interface with many types of analog sensors including weigh scales, strain gauge sensors, and analog temperature sensors. The following sections provide more detail for connecting and measuring temperature sensors, including thermocouples (see Section 3.1.2.1), thermistors (see Section 3.1.2.2), and RTDs (see Section 3.1.2.4). Connect these sensors as well as other similar devices across terminals J3-J6 on the ADS1263EVM, as per Figure 3-1.