SBAU230C August   2014  – March 2021 ADS8688

 

  1. Trademarks
  2. ADS8688EVM-PDK Overview
  3. EVM Analog Interface
    1. 3.1 ADC Analog Input Connections and Filter
    2. 3.2 Voltage Reference, Aux Input, and Supply Decoupling
  4. Digital Interface
    1. 4.1 Serial Interface (SPI)
    2. 4.2 I2C Bus for Onboard EEPROM
  5. Power Supplies
  6. ADS8688 Initial Setup
    1. 6.1 Software Installation
  7. EVM Operation
    1. 7.1 Connecting the Hardware
    2. 7.2 Modifying Hardware and Using Software to Evaluate Other Devices in the Family
    3. 7.3 EVM GUI Global Settings for ADC Control
    4. 7.4 Time Domain Display
    5. 7.5 Frequency Domain Display
    6. 7.6 Histogram Display
  8. Bill of Materials, Schematics, and Layout
    1. 8.1 Bill of Materials
    2. 8.2 Board Layout
    3. 8.3 Schematic
  9. 10Revision History

ADS8688EVM-PDK Evaluation Module

GUID-20200901-CA0I-QGMS-RSL8-SNGHS8NWTX6K-low.gifADS8688EVM-PDK

This user's guide describes the operation and use of the ADS8688 evaluation module (EVM). The ADS8688 is a 16-bit, 500ksps, 8 channel multiplexed, single-supply, SAR ADC with bipolar input ranges. Operating on a single 5V the integrated analog front end can support ±10.24V input ranges with a ±20V over-voltage protection. The performance demonstration kit (PDK) eases EVM evaluation with additional hardware and software for computer connectivity through a universal serial bus (USB). The ADS8688EVM-PDK includes the ADS8688EVM as a daughter card, Precision Host Adaptor (PHI) digital controller, and a A-to-B USB cable. This user's guide covers circuit description, schematic diagram, and bill of materials for the ADS8688EVM daughter card.

Table 1-1 Related Documentation
DeviceLiterature Number
ADS8688SBAS582
OPA320SBOS513
TPS7A4700SBVS204