SBAU260 April 2016
The Additional Interfaces menu item lists various interfaces/UI windows that can provide additional view/control of the device. These items can take the form of separate windows that provide customized interfaces or views for specific applications, demos, or alternate programming and control methods. All available interfaces are list in this menu and are started by clicking the item in the menu drop-down list. If the menu item is disabled, no additional interfaces are available for this device. The content of this menu changes for each device based on device package inclusions.