SBAU351 April   2021

 

  1.   Trademarks
  2. 1EVM Overview
    1. 1.1 ADS127L11EVM Kit
    2. 1.2 ADS127L11EVM Board
    3. 1.3 ADS127L11EVM-PDK-GUI Unsupported Features
  3. 2EVM Analog Interface
    1. 2.1 EVM Analog Input Options
    2. 2.2 ADC Connections and Decoupling
    3. 2.3 ADC Input Drive Amplifiers
    4. 2.4 VCOM Buffer
    5. 2.5 Onboard Voltage Reference
    6. 2.6 External Voltage Reference
    7. 2.7 Clock Tree
  4. 3Digital Interface
    1. 3.1 Serial Interface (SPI)
    2. 3.2 I2C Bus for Onboard EEPROM
  5. 4Power Supplies
    1. 4.1 Power Connection and Configuration
    2. 4.2 Low Dropout Regulator (LDO)
  6. 5ADS127L11EVM Software Installation
  7. 6EVM Operation
    1. 6.1 Connecting the Hardware
    2. 6.2 Optional Connections to the EVM
    3. 6.3 EVM GUI Global Settings for ADC Control
    4. 6.4 Time Domain Display
    5. 6.5 Frequency Domain Display
    6. 6.6 Histogram Display
  8. 7Bill of Materials, Schematics, and Layout
    1. 7.1 Bill of Materials
    2. 7.2 Board Layouts
    3. 7.3 Schematics
  9. 8References

Onboard Voltage Reference

Figure 2-4 shows the REF6225 configuration. This reference includes an integrated wide bandwidth buffer that makes the REF6225 ideal for driving the switched-capacitor input to the ADS127L11. The EVM provides a buffer and connections if you choose to use a different voltage reference. This reference is sufficient to meet the ADS127L11 24-Bit, Wide-Bandwidth Analog-to-Digital Converter data sheet specifications for dynamic performance.

GUID-20210331-CA0I-LGHF-V1SV-WBHTQ9R7P0FL-low.svgFigure 2-4 Onboard Voltage Reference