SBAU351 April 2021
Figure 2-5 shows a reference buffer that allows connection of an external voltage reference to connector J5. This circuit and connection is not required if the onboard voltage reference is used (see Figure 2-4). The amplifier here was selected for low voltage offset and low offset drift. The amplifier topology is designed to drive capacitive loads. For information on this topology, see the Op Amp Stability Videos in TI Precision Labs.