SBAU351 April 2021
As noted in Section 1, the EVM interfaces with the PHI and communicates with the computer over the USB. There are two devices on the EVM with which the PHI communicates: the ADS127L11 ADC (over SPI) and the EEPROM (over I2C). The EEPROM comes preprogrammed with the information required to configure and initialize the ADS127L11 platform. When the hardware is initialized, the EEPROM is no longer used.