SBAU362 March 2021 ADS1015 , ADS1115
Table 6-1 lists the bill of materials (BOM) for the ADS1x15EVM.
Designator | QTY | Description | Manufacturer Part Number | Manufacturer |
---|---|---|---|---|
C1, C2, C3, C4 | 4 | CAP, CERM, 4700 pF, 50 V, +/- 5%, X7R, 0603 | C0603C472J5RACTU | Kemet |
C5, C7 | 2 | CAP, CERM, 0.047 uF, 50 V, +/- 10%, X7R, 0603 | C1608X7R1H473K080AA | TDK |
C8, C10, C11, C12 | 4 | CAP, CERM, 0.1 uF, 10 V, +/- 10%, X7R, 0402 | CL05B104KP5NNNC | Samsung Electro-Mechanics |
C9 | 1 | CAP, CERM, 1 uF, 10 V, +/- 10%, X7S, 0402 | C1005X7S1A105K050BC | TDK |
C13, C14 | 2 | CAP, CERM, 10 µF, 25 V,+/- 5%, X7R, AEC-Q200 Grade 1, 1206 | C1206C106J3RACAUTO | Kemet |
J1/J3, J2/J4 | 2 | Receptacle, 2.54mm, 10x2, Tin, TH | SSQ-110-03-T-D | Samtec |
J5 | 1 | Terminal Block, 3.5mm Pitch, 5x1, TH | ED555/5DS | On-Shore Technology |
J6 | 1 | Header, 100mil, 3x2, Gold, TH | TSW-103-07-G-D | Samtec |
JP1 | 1 | 0.025" SQ Post Header, Through-hole, Vertical, -55 to 125 degC, 2.54 mm Pitch, 3-Pin, Male, RoHS | TSW-103-07-G-S | Samtec |
R1, R2, R3, R4 | 4 | RES, 499, 1%, 0.1 W, 0603 | RC0603FR-07499RL | Yageo |
R5, R7, R10, R13 | 4 | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | ERJ-2GEJ103X | Panasonic |
R8, R9, R11, R12 | 4 | RES, 4.70 k, 1%, 0.1 W, 0402 | ERJ-2RKF4701X | Panasonic |
R14 | 1 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |
SH-J1 | 1 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G | Samtec |
TP1, TP2, TP3 | 3 | Test Point, Multipurpose, Black, TH | 5011 | Keystone |
U1 | 1 | 16-Bit (or 12-bit), 860SPS (or 3300SPS), 4-Ch Delta-Sigma ADC w/ PGA, Oscillator, Voltage Reference, Comparator & I2C, RUG0010A (X2QFN-10) | ADS1115IRUGR (or ADS1015IRUGR) | Texas Instruments |
U2 | 1 | TCA9406 Dual Bidirectional 1-MHz I2C-BUS and SMBus Voltage Level-Translator, 1.65 to 3.6 V, -40 to 85 degC, 8-pin SM8 (DCT), Green (RoHS & no Sb/Br) | TCA9406DCTR | Texas Instruments |
U3 | 1 | I2C BUS EEPROM (2-Wire), TSSOP-B8 | BR24G32FVT-3AGE2 | Rohm |
C6 | 0 | CAP, CERM, 0.047 uF, 50 V, +/- 10%, X7R, 0603 | C1608X7R1H473K080AA | TDK |
R6 | 0 | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | ERJ-2GEJ103X | Panasonic |
TP4, TP5 | 0 | Test Point, Miniature, SMT | 5019 | Keystone |
TP6 | 0 | Test Point, Multipurpose, Red, TH | 5010 | Keystone |