SBAU362 March   2021 ADS1015 , ADS1115

 

  1.   Trademarks
  2. 1Introduction
  3. 2Quick Start
    1. 2.1 Step 1 - Hardware Setup
    2. 2.2 Step 2 - USB Connection and GUI Startup
    3. 2.3 Step 3 - Configuration and Data Collection
  4. 3ADS1x15EVM Overview
    1. 3.1 ADS1x15EVM-to-PAMBoard Interface
    2. 3.2 Digital Interface
    3. 3.3 Analog Input Connections
    4. 3.4 Power-Supply Options
  5. 4ADS1x15V2EVM-PDK Setup and Operation
    1. 4.1 EVM Plug-In Instructions
    2. 4.2 ADS1x15EVM GUI and TI Cloud Agent Installation
  6. 5ADS1x15V2EVM-PDK GUI
    1. 5.1 Menu Bar
      1. 5.1.1 File Menu
      2. 5.1.2 Options Menu
      3. 5.1.3 Tools Menu
      4. 5.1.4 Help Menu
    2. 5.2 Navigation Bar
      1. 5.2.1 Home
      2. 5.2.2 Chart
        1. 5.2.2.1 Channel Statistics
          1. 5.2.2.1.1 Time Domain and Histogram Statistics
          2. 5.2.2.1.2 FFT Statistics
        2. 5.2.2.2 Time Domain Plot
        3. 5.2.2.3 Histogram Plot
        4. 5.2.2.4 FFT Plot
        5. 5.2.2.5 Capture Configuration Settings
      3. 5.2.3 Configuration
        1. 5.2.3.1 Register Read and Write Options
          1. 5.2.3.1.1 Read Register Options
          2. 5.2.3.1.2 Write Register Options
    3. 5.3 Connection Status
  7. 6Bill of Materials, Printed Circuit Board Layout, and Schematics
    1. 6.1 Bill of Materials
    2. 6.2 Printed Circuit Board Layout
    3. 6.3 Schematics

File Menu

As shown in Figure 5-4, the File drop-down menu displays all available options. These options include:

  • Program Device
  • Analysis Data
    • Save data
    • Load data
  • Register Data
    • Save register settings
    • Load register settings
GUID-20210315-CA0I-CNKM-11NF-H7RWCSJ447D9-low.gifFigure 5-4 File Menu

The Program Device option is only necessary if an important firmware change is required. If reprogramming the PAMBoard firmware becomes necessary, an additional pop-up box displays with information on the programming procedure.

By using the Save data option, the Analysis Data (as illustrated in Figure 5-5) is saved to a comma separated values (CSV) formatted file for further analysis using external programs. The data can also be loaded back into the GUI for further review or analysis by selecting Load data.

GUID-20210315-CA0I-372N-ZBLK-RW0RQ2N0FGQW-low.gifFigure 5-5 Analysis Data Options

Register Data (as shown in Figure 5-6) can be saved for a particular configuration by selecting Save register settings. A previously saved configuration can be loaded back into the GUI again when testing various device configurations by using Load register settings.

GUID-20210315-CA0I-X3HC-RDR6-JRZX9Z51W10L-low.gifFigure 5-6 Register Data Options