SBAU374A May 2021 – May 2022 DAC12DL3200
The DAC device is programmable through the serial programming interface (SPI) bus accessible through the FTDI USB-to-SPI converter located on the EVM. The GUI is used to write instructions on the bus and program the registers of the DAC12DL3200, LMK04828, and LMX2592 devices.
For more information about the registers in the DAC device, see the DAC12DL3200 6.4-GSPS Single Channel or 3.2-GSPS Dual Channel, 12-bit DAC Data Sheet.