SBAU374A May 2021 – May 2022 DAC12DL3200
Connect a signal generator to the EXT_DACCLK input of the DAC12DL3200EVM using SMA connector J2. This must be a low-noise signal generator. Configure the signal generator for 6.4 GHz, 12 dBm.
Connect a second signal generator that is synchronized to the DACCLK signal generator to LMK_IN of the DAC12DL3200EVM, using SMA J25. Configure the signal generator for 1.6 GHz, 12 dBm.