SBAU376A December 2021 – March 2022 TMAG5328
This EVM includes the following features:
Supports multiple options for setting BOP
GUI-controlled DAC (requires Sensor Controller Board for initialization)
Sets voltage on TMAG5328 ADJ pin to create desired BOP
Enables dynamically changing BOP by changing DAC output voltage
Nonvolatile memory on DAC can store DAC output voltage setting to support future operation without GUI or Sensor Controller Board
Potentiometer
Sets resistance on TMAG5328 ADJ pin to create desired BOP
Enables dynamically changing BOP by adjusting potentiometer position
Resistor footprint for creating a static BOP
External voltage supply
LED on TMAG5328 output for visual inspection of switch’s output state
Flexible TMAG5328 power supply options
3.3-V rail from Sensor Controller Board: Enables evaluation without external power supply
External power supply: TMAG5328 powered independently from Sensor Controller Board, which enables testing the TMAG5328 at other voltages than 3.3 V
3D-printed magnetic attachment included in kit for facilitating magnetic testing