SBAU388C September   2021  – February 2024 TMAG5170 , TMAG5170-Q1

 

  1.   1
  2.   TMAG5170 Evaluation Module Abstract
  3. 1Trademarks
  4. 2Overview
    1. 2.1 Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  5. 3Hardware
    1. 3.1 Features
  6. 4Operation
    1. 4.1 Quick Start Setup
    2. 4.2 EVM Operation
      1. 4.2.1 Setup
        1. 4.2.1.1 Driver Installation
        2. 4.2.1.2 Firmware
          1. 4.2.1.2.1 Firmware Debug
        3. 4.2.1.3 GUI Setup and Usage
          1. 4.2.1.3.1 Initial Setup
          2. 4.2.1.3.2 GUI Operation
      2. 4.2.2 Rotate and Push Demo
      3. 4.2.3 Direct EVM Serial Communication
  7. 5Schematics, PCB Layout, and Bill of Materials
    1. 5.1 Schematics
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  8. 6Revision History

Hardware

The EVM is an easy-to-use platform for evaluating the main features and performance of the TMAG5170. The EVM includes a graphical user interface (GUI) used to read and write registers, as well as view and save measurement results. Also included is a 3D printed Rotate & Push Module to test the common functions of angle measurement and push button with a single device.

The EVM is intended to provide basic functional evaluation of the devices. The layout is not intended to be a model for the target circuit, nor is it laid out for electromagnetic compatibility (EMC) testing. The EVM has both sensitivity variations of the TMAG5170 installed, and may be broken into two separate boards as needed. It is intended to interface with the TI-SCB, but may be used stand-alone if desired.