SBAU395 april 2023 DAC39RF10
The DAC39RF10EVM can be configured to use EXT->DACCLK | LMX/LMK-> FPGA Clocking option. Similar to above use case The user provide a single high frequency (10-15 dBm) signal to an SMA labeled LMX CLKp. This signal is routed though the splitter to Balun and LMX1204. The Balun converts the single ended signal into differential and is used to clock the DAC. The second output from the splitter is used by LMX1204 which generates the low frequency DAC SYSERF signal, FPGA reference clocks and FPGA SYSREF signal. The FPGA reference clocks and FPGA SYSREF signal are feed into the CLKIN1 and CLKIN0 of LMK04828. The LMK04828 and is used in clock distribution mode and provides several copies/divided down version of FPGA reference clock and FPGA SYSREF signal. Figure 7-2 shows the block diagram of clocking option:
The EVM can be configured to use onboard clocking option with the following steps: