SBAU400 November 2023 TMAG5253
The TMAG5253 is a low-power, linear Hall effect sensor with an enable pin. This device is available in multiple unipolar or bipolar sensitivity range variants. The enable pin allows the user to activate a < 10-nA sleep mode, and the fast start-up feature of the device allows the user to duty cycle the enable pin to lower the average power consumption.
PRODUCT | SENSITIVITY RANGE |
---|---|
TMAG5253BA1IQDMRR | 100 mV/mT, ±21-mT Range |