SBAU402 april 2023
The AMC131M03EVM board communicates with the PHI through a shrouded, 60-pin connector, J6. There are two round standoffs next to J6 with Phillips-head screws. To connect the PHI to the EVM, remove the screws, attach the PHI to the EVM, and replace the screws into the standoffs. The screws secure the EVM to the PHI and verifies the connection between the boards.
Table 3-1 lists the different PHI connection and their functions.
PHI Connector Pin Name | PHI Connector Pin | Function |
---|---|---|
DGND | J6[3] | Ground |
OSC_EN | J6[6] | External oscilator enable |
DIN | J6[18] | Serial data input for the AMC131M03 |
CS | J6[22] | Chip select for the AMC131M03; active low |
SCLK | J6[24] | Serial data clock for the AMC131M03 |
CAPCLK | J6[26] | Capture clock for the AMC131M03 |
CAPCLK | J6[28] | Capture clock for the AMC131M03 |
DRDY | J6[30] | Data ready for the AMC131M03; active low |
OSC_8.192MHz | J6[32] | Controller clock input for the AMC131M03 |
MCLK_OUT | J6[34] | Controller clock output for the AMC131M03 |
DOUT | J6[36] | Serial data output for the AMC131M03 |
SYNC/ RESET | J6[46] | Conversion synchronization or system reset for the AMC131M03; active low |
EVM_WP | J6[49] | Write protection enable for the EEPROM |
ADC_DVDD | J6[50] | Power-supply source for the AMC131M03 |
SDA | J6[56] | I2C serial data for the EEPROM used to identify the EVM |
SCL | J6[58] | I2C serial clock for the EEPROM used to identify the EVM |
EVM_ID_PWR | J6[59] | Power-supply source for the EEPROM used to identify the EVM |
DGND | J6[60] | Ground |