SBAU402 april 2023
In addition to the PHI, the EVM has a header connected to the digital lines that can be used to connect a logic analyzer or oscilloscope. This placement allows for easy access to the digital communications. Header J5 is connected to the digital lines between the AMC131M03 and the PHI connector. Table 3-2 describes the digital header pins.
AMC131M03 Pin Name | Digital Header Pin |
---|---|
DIN | J5[1], J5[2] |
CS | J5[3], J5[4] |
SCLK | J5[5], J5[6] |
DRDY | J5[7], J5[8] |
DOUT | J5[9], J5[10] |
SYNC/ RESET | J5[11], J5[12] |
DGND | J5[13], J5[14] |