SBAU407 april 2023 ADS8354
The SAR ADC inputs terminate in switched-capacitor networks that create large instantaneous current loads when the switches are closed, which effectively makes the ADC inputs dynamically low impedance. The analog inputs of the ADC are therefore driven by an THS4561 used with a gain of 1 V/V configuration to maintain ADC performance with maximum loading at full device throughput of the ADS8354 of 700 kSPS.