The ADS8354EVM-PDK showcases the following features:
- Hardware and software required for diagnostic testing and accurate performance
evaluation of the ADS8354 ADC
- USB powered—no external power supply is required
- The PHI controller board provides a convenient communication interface to the
ADS8354 ADC over USB 2.0 (or higher) for power delivery and digital input
and output
- Easy-to-use evaluation software for Microsoft®Windows® 7, 64-bit operating systems