SBAU411 February 2023 ADS127L21
As discussed in GUID-BC2450AA-B63F-4AE3-BCFB-D790B37A42D0.html#GUID-BC2450AA-B63F-4AE3-BCFB-D790B37A42D0, the EVM interfaces with the PHI and communicates with the computer over the USB. There are two devices on the EVM with which the PHI communicates: the ADS127L21 ADC (over SPI) and the EEPROM (over I2C). The electrically erasable programmable read-only memory (EEPROM) comes preprogrammed with the information required to configure and initialize the ADS127L21 platform. When the hardware is initialized, the EEPROM is no longer used.