SBAU411 February   2023 ADS127L21

 

  1.   Abstract
  2.   Trademarks
  3. 1EVM Overview
    1. 1.1 ADS127L21 EVM Kit
    2. 1.2 ADS127L21EVM Board
    3. 1.3 ADS127L21EVM-PDK-GUI Unsupported Features
    4. 1.4 Related Documentation
  4. 2Analog Interface
    1. 2.1 EVM Analog Input Options
    2. 2.2 ADC Connections and Decoupling
    3. 2.3 ADC Input Drive Amplifiers
    4. 2.4 VCOM Buffer
    5. 2.5 Onboard Voltage Reference
    6. 2.6 External Voltage Reference
    7. 2.7 Clock Tree
  5. 3Digital Interface
    1. 3.1 Serial Interface
    2. 3.2 I2C bus for Onboard EEPROM
  6. 4Power Supplies
    1. 4.1 Power Connection and Configuration
    2. 4.2 Low Dropout Regulator (LDO)
  7. 5ADS127L21 EVM Software Installation
  8. 6EVM Operation
    1. 6.1 Connecting the Hardware
    2. 6.2 Optional EVM Connections
    3. 6.3 EVM GUI Global Settings for ADC Control
    4. 6.4 Time Domain Display
    5. 6.5 Frequency Domain Display
    6. 6.6 Histogram Display
    7. 6.7 Digital Filter Configuration
    8. 6.8 Digital Filter Response
  9. 7Bill of Materials, Schematics, and Layout
    1. 7.1 Bill of Materials
    2. 7.2 Schematics
    3. 7.3 Board Layout

EVM Overview

The ADS127L21EVM is a platform for evaluating the performance of the ADS127L21, which is a 24-bit, high-speed, wide-bandwidth ΔΣ ADC. The evaluation kit includes the ADS127L21EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over the USB for data capture, configuration, and analysis. The ADS127L21EVM board includes the ADS127L21 ADC and all the peripheral analog circuits and components required to extract optimum performance from the ADC. The PHI board primarily serves three functions:

  • Provides a communication interface from the EVM to the computer through a USB port
  • Provides the digital input and output signals necessary to communicate with the ADS127L21
  • Supplies power to all active circuitry on the ADS127L21EVM board