SBAU413A october 2022 – may 2023
Table 7-1 lists the ADS131B26Q1EVM-PDK bill of materials.
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number | Alternate Manufacturer |
---|---|---|---|---|---|---|---|---|
C1 | 1 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603 | 603 | C0603X103K5RACTU | Kemet | ||
C2, C3, C4, C7, C10, C11, C12, C13, C14, C15, C16, C17, C20, C21 | 14 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | 603 | C0603C104J3RACTU | Kemet | ||
C5, C6 | 2 | 47 nF | 0.047 µF ±1% 16 V Ceramic Capacitor C0G, NP0 0805 (2012 Metric) | 805 | C0805C473F4GAC7800 | Kemet | ||
C8, C9 | 2 | 2200 pF | CAP, CERM, 2200 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 603 | GRM1885C1H222JA01D | MuRata | ||
C18, C19, C22, C23, C25, C28, C44, C45 | 8 | 1uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 | 603 | C0603C105K3RACTU | Kemet | ||
C24 | 1 | 0.22uF | CAP, CERM, 0.22 uF, 25 V, +/- 5%, X7R, 0603 | 603 | C0603C224J3RAC7867 | Kemet | ||
C29, C35, C40, C42 | 4 | 10uF | CAP, CERM, 10 uF, 25 V, +/- 10%, X5R, 0805 | 805 | GRM21BR61E106KA73L | MuRata | ||
C30, C31, C32, C33, C34, C37, C38, C39, C43 | 9 | 0.1uF | CAP, CERM, 0.1 µF, 25 V,+/- 10%, X5R, 0603 | 603 | CL10A104KA8NNNC | Samsung Electro-Mechanics | ||
C36, C41 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | 603 | 06033C104JAT2A | AVX | ||
D1, D2 | 2 | DIODE SCHOTTKY 40 V 1 A PMDU | SOD-123FL-2 | RB168MM-40TR | Rohm | |||
H1, H2 | 2 | ROUND STANDOFF M3 STEEL 5 MM | ROUND STANDOFF M3 STEEL 5 MM | 9774050360R | Wurth Elektronik | |||
H3, H4, H5, H6 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |||
H7, H8 | 2 | Machine Screw Pan PHILLIPS M3 | RM3X4MM 2701 | APM HEXSEAL | ||||
J1, J3, J4, J5 | 4 | Terminal Block, 3.5mm Pitch, 6x1, TH | 20.5x8.2x6.5mm | ED555/6DS | On-Shore Technology | |||
J2, J6, J8 | 3 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |||
J7 | 1 | Header, 100mil, 12x2, Gold, TH | 12x2 Header | TSW-112-07-G-D | Samtec | |||
J9 | 1 | Header(Shrouded), 19.7mil, 30x2, Gold, SMT | Header (Shrouded), 19.7mil, 30x2, SMT | QTH-030-01-L-D-A | Samtec | |||
J10 | 1 | SMA Straight Jack, Gold, 50 Ohm, TH | SMA Straight Jack, TH | 901-144-8RFX | Amphenol RF | |||
JP1, JP2, JP3 | 3 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |||
JP4, JP5 | 2 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |||
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |||
R1, R6, R11, R17, R33, R34, R35, R36 | 8 | 10.5k | RES, 10.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW060310K5FKEA | Vishay-Dale | ||
R2 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 603 | RCG060310K0FKEA | Vishay Draloric | ||
R3, R4, R12, R15, R39, R40, R41, R42, R45, R46, R47, R48 | 12 | 30.9k | RES, 30.9 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0730K9L | Yageo | ||
R7 | 1 | 1.50k | RES, 1.50 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-071K5L | Yageo | ||
R8, R9 | 2 | 100 | RES, 100, 0.1%, 1 W, AEC-Q200 Grade 0, 1206 | 1206 | HRG3216P-1000-B-T1 | Susumu Co Ltd | ||
R10, R16, R37, R38 | 4 | 3.00k | RES, 3.00 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-073KL | Yageo | ||
R13, R14, R21, R22, R27, R28, R29, R30, R31 | 9 | 0 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | RMCF0603ZT0R00 | Stackpole Electronics Inc | ||
R18 | 1 | 10k | PTC Thermistor 10 kOhms TO-226-2, TO-92-2 (TO-226AC) Short Body | TO92 | TMP6131QLPGMQ1 | Texas Instruments | ||
R19, R20, R23, R24 | 4 | 100 | RES, 100, 1%, 0.1 W, 0603 | 603 | RC0603FR-07100RL | Yageo | ||
R25, R26, R43, R44, R49, R50, R55, R56, R63, R64 | 10 | 1.96k | RES, 1.96 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-071K96L | Yageo | ||
R51, R52, R53, R54, R58, R59, R60, R61 | 8 | 13.7k | RES, 13.7 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0713K7L | Yageo | ||
R57, R66 | 2 | 0.1 | RES, 0.1, 5%, 0.1 W, 0603 | 603 | CRL0603-JW-R100ELF | Bourns | ||
R72, R73, R74, R75, R76, R77, R78, R79, R80, R81, R82 | 11 | 100k | RES, 100 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-07100KL | Yageo | ||
R83, R84, R85, R86, R87, R88, R89, R90, R91, R92, R93, R94 | 12 | 33 | RES, 33.0, 1%, 0.1 W, 0603 | 603 | RC0603FR-0733RL | Yageo | ||
R95, R104 | 2 | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-071KL | Yageo | ||
R96, R100, R101, R102, R103 | 5 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | ERJ-3GEY0R00V | Panasonic | ||
R98 | 1 | 10k | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW060310K0JNEA | Vishay-Dale | ||
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5 | 5 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec | 969102-0000-DA | 3M |
T1 | 1 | 340uH | Transformer, 340uH, SMT | Transformer, 8x7.62x9.14mm | 750313769 | Wurth Elektronik | ||
TP1, TP2, TP5, TP6 | 4 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |||
TP3, TP4, TP7, TP9 | 4 | Terminal, Turret, TH, Triple | Keystone1598-2 | 1598-2 | Keystone | |||
TP8 | 1 | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone | |||
U1 | 1 | Automotive Grade, 1.5V-Capable,10 uA Analog Output Temperature Sensor, DCK0005A (SOT-SC70-5) | DCK0005A | LMT84QDCKRQ1 | Texas Instruments | LMT84QDCKTQ1 | Texas Instruments | |
U2 | 1 | Automotive Current, Voltage and Temperature Measurement Analog Front-End for Battery Management Systems | HTQFP48 | ADS131B26QPHPRQ1 | Texas Instruments | |||
U3 | 1 | Automotive, High Speed, Robust EMC Six-Channel Digital Isolators, DW0016B (SOIC-16) | DW0016B | ISO7762FQDWQ1 | Texas Instruments | ISO7762FQDWRQ1 | Texas Instruments | |
U4 | 1 | High Speed, Robust EMC, Reinforced Six-Channel Digital Isolator, DW0016B (SOIC-16) | DW0016B | ISO7761FQDWQ1 | Texas Instruments | ISO7761DW | Texas Instruments | |
U5 | 1 | I2C BUS EEPROM (2-Wire), TSSOP-B8 | TSSOP-8 | BR24G32FVT-3AGE2 | Rohm | |||
U6 | 1 | Transformer Driver PMIC SOT-23-6 | SOT-23-6 | SN6505BQDBVTQ1 | Texas Instruments | |||
U7, U8 | 2 | Low-Power Dual Positive-Edge-Triggered D-Type Flip-Flop, DCU0008A (VSSOP-8) | DCU0008A | SN74AUP2G80DCUR | Texas Instruments | |||
Y1 | 1 | Oscillator, 8.192 MHz, 15 pF, AEC-Q200 Grade 1, SMD | 3.2x2.5mm | SIT8924BA-22-33E-8.192000G | SiTime |