SBAU420 March 2023
The TMAG5170D is a dual-die, 3-axis linear Hall-effect sensor. This device integrates three independent Hall sensors in X, Y, and Z axes on each die. A precision analog signal-chain along with integrated 12-bit ADC digitizes the measured analog magnetic field values. The device can be configured further to select one of three magnetic field ranges that suits the magnet strength and component placements during system calibration.
PRODUCT | SENSITIVITY RANGE OPTIONS |
---|---|
TMAG5170DA2 | ±75 mT, ±150 mT, ±300 mT |
TMAG5170DA1 is not yet available and is not currently installed on the EVM.