SBAU432
December 2023
AFE7728D
,
AFE7768D
,
AFE7769D
Abstract
2
Trademarks
1
Introduction
2
Basic EVM Test Procedures
2.1
Safety
2.2
Quality
2.3
Apparel
2.4
Hardware and Software Requirements
2.4.1
Test Equipment Required
2.4.2
Software Required
3
AFE7769DEVM Setup
3.1
AFE7769D Hardware Changes
3.2
AFE7769D Connections
3.3
AFE7769D Software Setup
3.4
AFE7769D Programming Method 1: Automated
3.5
AFE7769D Programming Method 2: Using GUI Mode
3.2
AFE7769D Connections
Connect the 5.5 V power supply to power jack connector (J22) of the AFE7769D EVM.
Check: D14 (POWER) LED should light up.
Connect the USB Type Mini-B Cable from PC to the USB port (J20) of the AFE7769D EVM.
Check: D13 (USB_PWR) LED should light up.
Connect the AFE7769DEVM to the PC802 through the FMC connector.
Connect the 122.88MHz reference clock (SYNC_CLOCK) from the PC802 (J1106) to the LMK_CLKIN (J19) of the AFE7769DEVM, as shown in
Figure 3-2
.
Figure 3-2
Hardware Setup and Connections AFE7769DEVM-PC802