SBAU432 December   2023 AFE7728D , AFE7768D , AFE7769D

 

  1.   Abstract
  2.   2
  3.   Trademarks
  4. 1Introduction
  5. 2Basic EVM Test Procedures
    1. 2.1 Safety
    2. 2.2 Quality
    3. 2.3 Apparel
    4. 2.4 Hardware and Software Requirements
      1. 2.4.1 Test Equipment Required
      2. 2.4.2 Software Required
  6. 3AFE7769DEVM Setup
    1. 3.1 AFE7769D Hardware Changes
    2. 3.2 AFE7769D Connections
    3. 3.3 AFE7769D Software Setup
    4. 3.4 AFE7769D Programming Method 1: Automated
    5. 3.5 AFE7769D Programming Method 2: Using GUI Mode

Safety

  • Safety glasses must be worn.
  • This test must be performed by qualified personnel trained in electronics theory and understand the risks and hazards of the assembly to be tested.
  • ESD precautions must be followed while handling electronic assemblies while performing this test.
  • Precautions should be taken to avoid touching areas of the assembly that may get hot or present a shock hazard during testing.
  • No ESD wrist strap shall be worn for Hi Voltage testing (=>50 Vrms or =>75 VDC) use Ionizer.