SBAU436A January 2024 – February 2024
The ADS1278 EVM requires a 6V input through the J10 terminal block and typically draws less than 500mA of current. Three low-noise TPS7A4700 low dropout (LDO) voltage regulators (U9-U11) provide the three voltage rails used by the ADS1278 and the external circuitry. By default, AVDD is configured for 5V, IOVDD is configured for 3.3V, and DVDD is configured for 1.8V. DVDD can be configured to 2.1V for up to 37MHz operation in high-speed mode by installing zero-ohm resistors at locations R69 and R70.
Each voltage rail also features an indicator LED and a test point for convenient verification of power supply functionality.