SBAU436A January 2024 – February 2024
The ADS1278EVM-PDK requires an external 6V power source to power three ultra-low noise TPS7A4700 low-dropout (LDO) linear regulators that supply the ADS1278 voltage rails. The EVM supports the use of an external clock, as well as setting the MODE, FORMAT, and CLKDIV pins with jumpers.
The EVM can also be configured by populating and depopulating the appropriate pin headers and zero-ohm jumper resistors to manually measure or set the Vcm, Vref, and shutdown pins of the ADS1278 EVM.
Control and monitoring of the communications between the EVM and the PHI controller board is provided using the pin header test points. Likewise, monitoring the analog input signals and power supply rails is supported using the test points built into the board.
The operating conditions listed in Table 2-1 must be observed when using the ADS1278EVM.
PARAMETER | CONDITIONS | VALUE |
---|---|---|
Temperature | Recommended operating free-air temperature range, TA | 15°C to 35°C |
Power supply input range | Voltage input range for J10 (+6V supply) | +5.5V to +6.5V |
Supply current range |IS| | 300mA ≤ |IS| ≤ 500mA | |
Analog input voltage range | Absolute input voltage versus GND for CH1-CH8 inputs | 0V to +5V |
Maximum VCOM current | Recommended max current from J1 (optional VCOM output pins) | 30mA |
EXT clock frequency | High-speed mode | 0.1 to 37MHz |
Other modes | 0.1 to 27MHz | |
Digital logic input levels | Recommended digital voltage high level (VIH) | 0.7 IOVDD ≤ VIH ≤ IOVDD |
Recommended digital voltage low level (VIL) | 0.3 IOVDD ≥ VIL ≥ GND | |
ADS1278 AVDD Voltage range | Voltage supplied to ADS1278 AVDD pins from onboard regulator or external source | +4.75V to +5.25V |
ADS1278 IOVDD voltage range | Voltage supplied to ADS1278 IOVDD pins from onboard regulator or external source | +1.65V to +3.6V |
ADS1278 DVDD voltage range | Voltage supplied to ADS1278 DVDD pin from onboard regulator or external source | +1.65V to +1.95V |
ADS1278 VREF voltage range | Voltage supplied to J2 (optional VREF input) | +0.5V to +3.1V |