SBAU436A January 2024 – February 2024
The ADS1278EVM-PDK is a platform for evaluating the performance of the ADS1278, a 24-bit, 8-channel, simultaneous sampling delta-sigma ADC. The evaluation kit includes the ADS1278 EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over the USB for data capture and analysis. The ADS1278 EVM board includes the ADS1278 and all the peripheral analog circuits and components required to evaluate the performance of the ADS1278. The PHI board provides a communication interface from the ADS1278 EVM to the computer through a USB port.
This user's guide includes complete circuit descriptions, schematic diagrams, and a bill of materials. Throughout this document, the abbreviation EVM and the term evaluation module are synonymous with the ADS1278 EVM.