SBAU440 April 2024
The ADS9219EVM offers the following options for providing the conversion clock to the ADS9219: a CMOS clock from the TSWDC155EVM, a CMOS clock from an external source, and an LVDS clock from external source. Table 4-1 and Figure 4-2 provide an overview of the ADS9219 sample clock options available on the EVM. By default, the FPGA controller on the TSWDC155EVM (sold separately) sources a single-ended CMOS clock that can be connected directly to the SMPL_CLKP pin on the ADS9219 by configuring JP6 in the [2-3] position. Connect SMPL_CLKM to GND by installing a shunt on JP2. Lastly, install a jumper on JP4 in the [2-3] position to provide a SMPL_SYNC input from the FPGA controller, which is used to synchronize the internal averaging filter on the ADS9219 at the start of data capture. This default configuration allows the user to select the clock frequency from the options listed in the EVM GUI.
When using an external CMOS clock, move JP6 into the [1-2] position, install a shunt on JP1, and connect the external clock source to the SMA connector, J2. To use an LVDS clock, remove the jumper from JP1 and install a 100Ω resistor on the footprint for R1. Make sure that any external clock source has low jitter to maximize the performance of the ADS9219.
Sample Clock (SMPL_CLK) | JP1 |
JP6 (SMPL_CLKP) |
JP2 (SMPL_CLKM) |
R1 |
---|---|---|---|---|
TSWDC155EVM (CMOS) | — | [2-3] | Installed | Not installed |
External (CMOS - J2) | Installed | [1-2] | Installed | Not installed |
External (LVDS - J2/J3) | Not installed | [1-2] | Not installed | Installed (100Ω) |