SBAU443 November 2023
The evaluation kit consists of the PCMx140Q1EVM daughterboard and the AC-MB motherboard. The motherboard is used to provide power, control, and digital audio signals to the evaluation module. The daughterboard contains the PCMx140-Q1 device and the input connections. A detailed functional overview of the PCMx140Q1EVM system is described in Section 2.1.