SBAU443 November 2023
Table 5-1 lists the BOM for the PCMx140Q1EVM-PDK.
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1, C3, C7, C9, C11, C13, C23, C25 |
8 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 |
0402 |
8.85012E+11 |
Wurth Elektronik |
C2 |
1 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 |
0603 |
8.85012E+11 |
Wurth Elektronik |
C4, C8, C10 |
3 |
10uF |
CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 |
0603 |
C1608X5R1A106M080AC |
TDK |
C5 |
1 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 |
0603 |
EMK107B7105KA-T |
Taiyo Yuden |
C6 |
1 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X5R, 0402 |
0402 |
EMK105BJ105KVHF |
Taiyo Yuden |
C12, C24 |
2 |
10uF |
CAP, CERM, 10 uF, 16 V, +/- 20%, X5R, 0603 |
0603 |
EMK107BBJ106MA-T |
Taiyo Yuden |
C14, C15, C16, C17, C18, C19, C20, C21 |
8 |
1uF |
1 µF Film Capacitor 12 V 10 V Acrylic, Metallized 1206 (3216 Metric) |
1206 |
FCA1206A105M-H3 |
Cornell Dubilier Electronics |
C22 |
1 |
0.01uF |
CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0402 |
0402 |
520L103KT16T |
AT Ceramics |
D1 |
1 |
Green |
LED, Green, SMD |
LED_0805 |
LTST-C170KGKT |
Lite-On |
H1, H3 |
2 |
Small nylon hex nut, 0.10 thick with a 0.250 outside diameter and a 4-40 threading |
Hex Nut,4-40 Thread, 250" Head Dia |
9605 |
Keystone |
|
H2, H4 |
2 |
HEX STANDOFF 4-40 NYLON 3/4" |
HEX STANDOFF 4-40 NYLON 3/4" |
4804 |
Keystone |
|
J1, J2, J3, J4 |
4 |
CONN TERM BLOCK 2.54MM 3POS PCB |
HDR3 |
OSTVN03A150 |
On Shore Technology |
|
J5, J6, J7, J8, J9, J10, J11, J12, J13, J14, J15, J16, J18, J19 |
14 |
Header, 100mil, 2x1, Gold, TH |
2x1 Header |
TSW-102-07-G-S |
Samtec |
|
J17 |
1 |
Connector, Header, High Speed, 20 pairs, SMT |
QTE-020-01-X-D-A |
QTE-020-01-L-D-A |
Samtec |
|
JMP1, JMP2 |
2 |
Jumper Wire, 100mil spacing, pkg of 200, TH |
Wire Jumper |
923345-01-C |
3M |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|
MK1 |
1 |
Ultra-Low Noise Microphone with Differential Output, LGA-4 |
4x3mm, LGA |
ICS-40720 |
InvenSense |
|
R1, R8, R9, R14 |
4 |
0 |
RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603ZT0R00 |
Stackpole Electronics Inc |
R11, R13 |
2 |
2.2k |
RES, 2.2 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERJ-3GEYJ222V |
Panasonic |
R15 |
1 |
442 |
RES, 442, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603442RFKEA |
Vishay-Dale |
R16, R17, R18 |
3 |
2.2k |
RES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04022K20JNED |
Vishay-Dale |
SH1, SH2, SH3, SH4, SH5, SH6, SH7, SH8, SH9, SH10, SH11, SH12, SH13 |
13 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
TP9, TP10 |
2 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone |
|
U1 |
1 |
Quad-Channel, 768-kHz, Burr-Brown Audio ADC |
VQFN24 |
PCM3140QRGERQ1 |
Texas Instruments |
|
U2 |
1 |
500-mA, Low Quiescent Current, Low-Noise, High PSRR, Low-Dropout Linear Regulator for Automotive, DRB0008B (VSON-8) |
DRB0008B |
TPS73533QDRBRQ1 |
Texas Instruments |
|
U3 |
1 |
512K I2C Serial EEPROM, TSSOP |
TSSOP-8 |
24FC512-I/ST |
Microchip |
|
FID1, FID2, FID3, FID4, FID5, FID6 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
R2, R3, R4, R5, R6, R7 |
0 |
0 |
RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603ZT0R00 |
Stackpole Electronics Inc |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18 |
0 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone |
|
TP19, TP20, TP21, TP22, TP23, TP24, TP25, TP26, TP27, TP28, TP29, TP30 |
0 |
Test Point, Miniature, Green, TH |
Green Miniature Testpoint |
5116 |
Keystone |