SBAU443 November 2023
The PCMx140Q1EVM-PDK is an evaluation module (EVM) that allows the user to test the capabilities of the PCMx140-Q1 family of devices, which is a quad-channel, high-performance audio analog-to-digital converter (ADC). The PCMx140-Q1 is intended for voice-activated systems, professional microphones, audio conferencing, portable computing, communication, entertainment, and automotive applications. The PCMx140Q1EVM-PDK is paired with the AC-MB (included in the kit), a flexible motherboard that provides power, control, and digital audio data to the EVM.