SBAU446 December 2023 ADC3683-SP
Part Name | Description | Function |
---|---|---|
TPS7A9401DSC | Ultra-low noise, ultra-high psrr, low-dropout regulator | Drop down the 5 V input to 1.8 V AVDD and 1.8 V DVDD |
TLV702 | Low-IQ, low-dropout regulator | Drop down the 5 V from mini-USB cable to 3.3 V and 1.8 V for FTDI circuits |
ADT4-1WT+ | RF transformer | Converts single ended clock and input signals to differential signals |
SN65LVDS100DGKR | Differential translator/repeater | Converts single ended DCLKIN signal to differential signal |
REF35160QDBVR | Ultra low-power, high-precision voltage reference | Supplies external voltage reference of 1.6 V to the ADC for external reference mode |
SN74AVC4T774RSV | Dual supply bus transceiver with configurable voltage-level shifting | Level shifters in FTDI circuits |
FT4232HL | Quad high speed USB to multipurpose UART/MPSSE IC | FTDI chip |
93LC46B | Serial EEPROM | FTDI circuit |
UX60SC-MB-5S8 | Mini-USB connector | Surface mount Mini-USB connector |