SBAU446 December 2023 ADC3683-SP
The default power configuration for the EVM requires a power supply capable of supplying 5 V (1 A) via banana jacks for the device power (AVDD and IOVDD) and 3.3 V (1A) via test clips for VREF. Also needed is 5 V (4A) via J12 power jack on the TSW1400EVM.