SBAU446 December   2023 ADC3683-SP

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Software
    1. 2.1 Software Description
    2. 2.2 Software Installation
    3. 2.3 GUI Installation
  7. 3Hardware
    1. 3.1 Additional Images
    2. 3.2 Power Requirements
    3. 3.3 Interfaces
    4. 3.4 Test Points
    5. 3.5 Setup
  8. 4Implementation Results
    1. 4.1 Evaluation Setup
    2. 4.2 Performance Data and Results
  9. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  10. 6Additional Information
    1. 6.1 Trademarks

Features

  • Transformer coupled or single-ended clock inputs
  • Transformer coupled or single-ended analog inputs
  • FMC connector
  • Single 5 V power supply jack for easy power-up
  • REF35160QDBVR Precision Voltage Reference for the ADC 1.6 V external reference
  • REFBUF test point provides a hardware option to change the voltage reference