SBAU447 May 2024
Figure 3-7 shows the example internal clock modulator output circuit for the DIYAMC-0-EVM.
Row 5 of the EVM provides a digital output for external clock configurations. Using Coupon A5 as an example, the output is accessible to the user by connector J10. The passive components of the output are comprised of R20 and C45 to form two RC filters. The output filter from pin 6 of the device has a cutoff frequency of 159MHz. C39 and C40 serve as decoupling capacitors for noise reduction and low-side supply (DVDD) stability.
Using an oscilloscope, the user can observe the output signal at J10.3 (DOUT). R18 and C44 filter the external clock into the device, typically 5-21MHz, from connection J10.2 (CLKIN) while R20 and C45 filter the digital output of the device to connection J10.3.