SBAU448 September 2024 ADS8681W
The ADS8681W features a high-speed, high-precision SAR ADC, integrated differential AFE input driver, an on-chip 4.096V reference with extremely low temperature drift, and supports input ranges up to ±12.288V. The PHI board primarily serves three functions:
This user's guide describes the characteristics, operation, and use of the ADS8681W evaluation module (EVM). The ADS8681WEVM enables the evaluation of the device through a USB interface. This user's guide includes complete circuit descriptions, schematic diagrams, and a bill of materials. Throughout this document, the abbreviation EVM and the term evaluation module are synonymous with the ADS8681WEVM.