SBAU448 September 2024 ADS8681W
The ADS8681W is a high-speed, high-performance, easy-to-use integrated data acquisition system device. This single-channel device supports true bipolar differential and single-ended input voltage swings up to ±12.288V and operates on a single 5V analog supply
The ADS8681W consists of a high-precision successive approximation register (SAR) analog-to-digital converter (ADC) and a power-optimized analog front-end (AFE) circuit for signal conditioning. The ADS8681W includes:
The integrated precision AFE circuit includes high input impedance and a precision ADC operating from a single 5V supply. This AFE circuit offers a simplified end design without requiring external high-voltage bipolar supplies and complicated driver circuits.