SBAU448 September   2024 ADS8681W

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Performance Development Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Analog Interface
      1. 2.1.1 ADC Analog Input Signal Path
      2. 2.1.2 Onboard ADC Reference
    2. 2.2 Power Supplies
  9. 3Software
    1. 3.1 Digital Interfaces
      1. 3.1.1 multiSPITM SPI for ADC Digital IO
    2. 3.2 ADS8681WEVM-PDK Initial Setup
      1. 3.2.1 Default Jumper and Switch Settings
      2. 3.2.2 EVM Graphical User Interface (GUI) Software Installation
  10. 4Implementation Results
    1. 4.1 ADS8681WEVM-PDK Operation
      1. 4.1.1 EVM GUI Global Settings for ADC control
      2. 4.1.2 Register Map Configuration Tool
      3. 4.1.3 Time Domain Display Tool
      4. 4.1.4 Histogram Tool
      5. 4.1.5 Spectral Analysis Tool
      6. 4.1.6 Linearity Analysis Tool
  11. 5Hardware Design Files
    1. 5.1 ADS8681WEVM-PDK Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Related Documentation

Digital Interfaces

As noted in Section 1.1, the EVM interfaces with the PHI controller board which, in turn, communicates with the computer over USB. There are two devices on the EVM with which the PHI communicates – the ADC (over SPI™, U1) and the EEPROM (over I2C, U5). The EEPROM comes pre-programmed with the information required to configure and initialize the ADS8681WEVM-PDK platform. Once the hardware on the EVM board has been initialized, the EEPROM is no longer used and is disabled on the EVM board (refer to Section 3.2.1.)