SBAU452 March 2024
The TMCS-A-ADAPTER-EVM includes connections to the isolated low voltage pins of the device, which can be routed out to a breadboard through the inline header pins or connected to external equipment for device evaluation and system prototyping. These connections allow full evaluation of the TMCS devices used with the EVM through external configuration. The header pins are spaced 0.1in apart and are compatible with most solderless prototype boards. External equipment such as power supplies and digital multimeters (DMMs) can also be used with hook clips attached to the surface mounted test points.