SBAU461 May 2024 INA790B , INA791B
Table 5-1shows the BOM of INA790AEVM. Only U1 is different for the rest of the INA79xEVM variants.
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1 |
1 |
1uF |
CAP, CERM, 1uF, 50V, +/- 10%, X6S, 0603 | 0603 |
C1608X6S1H105K080AC |
TDK |
C2 |
1 |
0.1uF |
CAP, CERM, 0.1uF, 50V, +/- 20%, X7R, 0402 | 0402 |
GRM155R71H104ME14D |
MuRata |
D1, D2 |
2 |
LED, White, SMD |
0805 |
VAOL-S8WR4 |
Visual Communications Company, LLC |
|
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.375 X 0.235, Black | Black Bumpon | SJ61A2 |
3M |
|
J1, J2, J6, J7, J8 | 5 | CONN PIN RCPT .018-.021 SOLDER | PIN_RCPT | 3-331272-8 |
TE Connectivity |
|
J3 |
1 |
Header, 2.54mm, 10x2, Gold, SMT | 1000x180x290mil |
TSM-110-01-L-DV-P |
Samtec | |
LBL1 |
1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 | Brady | |
MP1, MP2 |
2 |
Terminal Connector Rectangular Lug, Grounding 6-14 AWG 1/4 Stud | TERMINAL_CONN |
LAMA6-14-QY |
Panduit | |
R1, R5, R8, R11 |
4 |
10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040210K0FKED |
Vishay-Dale |
R2, R3, R4 |
3 |
0 |
RES, 0, 5%, 0.063 W, 0402 |
0402 | CRC0402JR-070RL | Yageo America |
R6 |
1 |
20.0k |
RES, 20.0 k, 1%, 0.063 W, 0402 |
0402 |
CRCW040220K0FKED |
Vishay-Dale |
R7 |
1 |
15.0k |
RES, 15.0 k, 1%, 0.063 W, 0402 |
0402 |
CRCW040215K0FKED |
Vishay-Dale |
R9, R10 |
2 |
4.99k |
RES, 4.99 k, 1%, 0.063 W, 0402 |
0402 |
CRCW04024K99FKED | Vishay-Dale |
SH-J1, SH-J2, SH-J3, |
3 |
1x2 |
Shunt, 100mil, Flash Gold, Black |
Closed Top 100mil Shunt |
SPC02SYAN |
Sullins Connector Solutions |
TP1, TP2, TP3, TP4, TP5, TP6 |
6 |
Test Point, Miniature, SMT |
Test point_Keystone_Miniature |
5015 |
Keystone |
|
U1 | 1 | INA790AIDEKR | VQFN15 |
INA790AIDEKR |
Texas Instruments |