SBAU467A October   2024  – January 2025 ADC32RF55

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Required Hardware
    2. 2.2 Required Software
  8. 3Quick Start Guide
    1. 3.1 Introduction
    2. 3.2 Hardware Setup
    3. 3.3 Software Setup
      1. 3.3.1 ADC32RF5xEVM GUI Installation
      2. 3.3.2 High Speed Data Converter Pro GUI Installation
    4. 3.4 Quick Start Procedure for Bypass Mode
      1. 3.4.1 2x Averaging in Bypass Mode
    5. 3.5 Quick Start Procedure for Complex Decimation Mode
      1. 3.5.1 8x Complex Decimation
      2. 3.5.2 128x Complex Decimation
    6. 3.6 Operating Modes
      1. 3.6.1 Input Comparison
      2. 3.6.2 Quad ADC Mode
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation
  12. 7Revision History

2x Averaging in Bypass Mode

This mode uses internal averaging to provide better noise performance at the tradeoff of higher power consumption and frequency response flatness.

Procedure

  1. In the bypass mode box of the GUI, make sure that the settings match those shown in Figure 3-4.
    ADC32RF55EVM, TRF1305EVM Bypass Mode
                            Settings Figure 3-4 Bypass Mode Settings
  2. Once these settings are verified, press the Device Bringup button.
  3. Wait until after the message Device Bringup Completed appears in the Log.
  4. Under the Analog and Clock tab, toggle Dither Enable to the off position.
  5. In HSDC Pro, press the Capture button. A screen appears, similar to Figure 3-5.
  6. Adjust signal generator output such that the measured fundamental power in HSDC Pro is at the user's desired level. (shown below is -12 dBFs)
ADC32RF55EVM, TRF1305EVM 300.039MHz, bypass mode, 2x
                    averaging, dither off Figure 3-5 300.039MHz, bypass mode, 2x averaging, dither off