SBAU467 October   2024 ADC32RF55

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Required Hardware
    2. 2.2 Required Software
  8. 3Quick Start Guide
    1. 3.1 Introduction
    2. 3.2 Hardware Setup
    3. 3.3 Software Setup
      1. 3.3.1 ADC32RF5xEVM GUI Installation
      2. 3.3.2 High Speed Data Converter Pro GUI Installation
    4. 3.4 Quick Start Procedure for Bypass Mode
      1. 3.4.1 2x Averaging in Bypass Mode
    5. 3.5 Quick Start Procedure for Complex Decimation Mode
      1. 3.5.1 8x Complex Decimation
      2. 3.5.2 128x Complex Decimation
    6. 3.6 Operating Modes
      1. 3.6.1 Input Comparison
      2. 3.6.2 Quad ADC Mode
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation

Quick Start Procedure for Complex Decimation Mode

The ADC32RF5x device family provides up to two digital down converters (DDC) per ADC channel supporting a wide range of instantaneous bandwidth IBW coverage - from single wide band mode with 8x complex decimation to up to two narrow band channels with as high as 128x complex decimation.

When operating in complex decimation mode, the appropriate NCO is used as an intermediate frequency to the complex mixer. Similar to the bypass operating mode, the user has the option to enable averaging of each internal pair of ADCs. This section provides two example configurations for operating the TRF1305-ADC32RFEVM in 8x and 128x decimation modes.