SBAU467 October   2024 ADC32RF55

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Required Hardware
    2. 2.2 Required Software
  8. 3Quick Start Guide
    1. 3.1 Introduction
    2. 3.2 Hardware Setup
    3. 3.3 Software Setup
      1. 3.3.1 ADC32RF5xEVM GUI Installation
      2. 3.3.2 High Speed Data Converter Pro GUI Installation
    4. 3.4 Quick Start Procedure for Bypass Mode
      1. 3.4.1 2x Averaging in Bypass Mode
    5. 3.5 Quick Start Procedure for Complex Decimation Mode
      1. 3.5.1 8x Complex Decimation
      2. 3.5.2 128x Complex Decimation
    6. 3.6 Operating Modes
      1. 3.6.1 Input Comparison
      2. 3.6.2 Quad ADC Mode
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation

Description

The TRF1305-ADC32RFEVM is an evaluation module (EVM) designed to evaluate the ADC32RF5x family of high-speed, JESD204B-interface ADC paired with the TRF1305 fully-differential RF amplifier. The EVM also includes an onboard clocking design (LMK04832), DC power distribution, and an easy-to-use software GUI and USB interface.