SBAU468 September 2024
When using a device with a differential output, the J3 connector provides access to the VOUTP and VOUTN output pins of the device. The passive components of R1, R5, and C9 are populated as a low-pass differential filter to attenuate high frequency noise components. C8 and C10 are populated to help with the filtering of any common-mode noise. VDD2 and GND2 are accessible through the J2 connector. C5 and C6 serve as decoupling capacitors for VDD2 and help keep the supply stable.
Using an oscilloscope, the user can observe the differential output signal on J3.2 (VOUTP) and J2.1 (VOUTN).