SBAU468 September   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Interfaces
      1. 2.1.1 Analog Input
      2. 2.1.2 EVM Output Configurations and Descriptions
      3. 2.1.3 Amplifier Output
        1. 2.1.3.1 Differential Output
        2. 2.1.3.2 Single-Ended Output, Fixed Gain
        3. 2.1.3.3 Single-Ended Output, Ratiometric Gain
      4. 2.1.4 Modulator Output
        1. 2.1.4.1 External Clock
    2. 2.2 Power Supplies
      1. 2.2.1 VDD1/AVDD Input
      2. 2.2.2 VDD2/DVDD Input
    3. 2.3 EVM Operation
      1. 2.3.1 Analog Input and VDD1/AVDD Power
      2. 2.3.2 Outputs and VDD2/DVDD Power
      3. 2.3.3 Test Procedure
        1. 2.3.3.1 Equipment Setup
        2. 2.3.3.2 Procedure
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

VDD1/AVDD Input

The EVM provides access to VDD1/AVDD and GND1 through the J1 connector. The power supply must be between the devices recommended operating conditions with respect to ground. Typically 3.3-5V for both power supplies. This supply can be provided externally or the onboard transformer and LDO circuit can be used to provide the supply from the low-side (VDD2) supply. To use an external supply, the jumper for JP2 needs to be populated between JP2.1 and JP2.2 and JP1 must not be populated with a jumper. To use the transformer+LDO, the jumper for JP2 needs to be populated between JP2.2 and JP2.3 and JP1 needs to be populated with a jumper.