SBAU468 September 2024
When using a device with a modulator output, the J3 connector provides access to the DOUT and CLKIN pins of the device. The passive components of R2 and C8 are populated as a low-pass input filter for the clock coming into the device. R2 and C10 are populated as a low pass filter on DOUT. These filters must have a high cut-off frequency and are mainly to stabilize the digital signals and reduce overshoot and high frequency ripples. VDD2 and GND2 are accessible through the J2 connector. C5 and C6 serve as decoupling capacitors for VDD2 and help keep the supply stable.
Using an oscilloscope, the user can observe the output signal on J3.1(DOUT) and clock on J3.2(CLKIN) with respect to J2.1 (GND2).