SBOA437A October 2020 – February 2023 INA1620 , INA592 , INA597 , OPA191 , OPA192 , OPA196 , OPA197 , OPA310 , OPA990
#GUID-6B6BEA90-F642-4554-9CAF-D28701F0EDDA/GUID-BA560C76-B3DC-47F6-93DD-A93477F32A92 lists the operational amplifier considerations. #GUID-6B6BEA90-F642-4554-9CAF-D28701F0EDDA/GUID-89973A85-23EE-4AFC-8D66-CC5BFEC0F9D6 details the integrated difference amplifier considerations.
Part Number | Specifications |
---|---|
OPA310 High Output Current Op Amp (1.5 V to 5.5 V) |
Rail-to-rail input and output (RRIO), ±150-mA output short circuit current at 5.5 V, ±250-µV offset (±1.3-mV max), low 16 nV / √Hz noise at 1 kHz |
OPA192 Precision Op Amp | RRIO, low ±5-µV offset (±25-µV max), low 5.5 nV / √Hz noise at 1 kHz |
OPA191 Precision Low-Power Op Amp |
RRIO, low ±5-µV offset (±25-µV max), low 15 nV / √Hz noise at 1 kHz |
OPA197 Precision Op Amp (for cost-optimized designs) | RRIO, low ±25-µV offset (±100-µV max), low 5.5 nV / √Hz noise at 1 kHz |
OPA196 Precision Low-Power Op Amp (for cost-optimized designs) | RRIO, low ±25-µV offset (±100-µV max), low 15 nV / √Hz noise at 1 kHz |
OPA990 General Purpose Op Amp | RRIO, ±300-µV offset (±1.5-mV max), low 30 nV / √Hz noise at 1 kHz |
Part Number | Specifications |
---|---|
INA592 Precision Op Amp | RRIO, low ±14-µV offset (±40-µV max), low 18 nV / √Hz noise at 1 kHz (G = ½) |
INA597 Precision Op Amp (for cost optimized designs) | RRIO, low ±14-µV offset (±200-µV max), low 18 nV / √Hz noise at 1 kHz (G = ½) |
INA1620 Op Amp with integrated precision resistors | ±100-µV offset (±1-mV max), Ultra-low 2.8 / √Hz noise at 1 kHz |