SBOA580 November   2023 INA1620 , OPA1602 , OPA1604 , OPA1611 , OPA1612 , OPA1612-Q1 , OPA1622 , OPA1632 , OPA1655 , OPA1656 , OPA209 , OPA210 , OPA211 , OPA211-EP , OPA2209 , OPA2210 , OPA2211-EP , OPA2211-HT , OPA2211A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Violating Linear Operating Ranges
  6. 3How to Measure THD+N of an Op Amp
    1. 3.1 Non-Inverting Measurement
    2. 3.2 Inverting Measurement
    3. 3.3 Observations
    4. 3.4 Interpreting THD + N Curves
  7. 4Summary
  8. 5References
  9. 6Appendix

Appendix

Figure 6-1 shows the loop parameters for the standard non-inverting buffer amplifier from Figure 3-3 without resistor RA. The feedback factor β and the THD + N gain are 0 dB. The loop gain AOL + β = AOL 

GUID-20231013-SS0I-LVBV-BJQ0-DMPDR3SVVQHW-low.svg Figure 6-1 Loop Parameters Without RA

The addition of RA to the otherwise standard non-inverting buffer amplifier configuration alters the feedback factor or THD + N gain of the circuit. The closed-loop signal gain ACL is unchanged, but the feedback available for error correction is reduced by a factor of 101   V V , thus extending the resolution by 101   V V or 40 dB. Figure 6-2 shows the loop parameters with the addition of resistor RA. The feedback factor β is reduced by -40 dB and the THD + N gain is increased by +40 dB. The loop gain AOL + β is reduced by -40 dB.

GUID-20231013-SS0I-CBRL-WCCW-7HCNRDRNJCVM-low.svg Figure 6-2 Loop Parameters With RA