SBOA597
November 2024
OPA928
1
Abstract
Trademarks
1
Introduction
2
Architecture of Small Current Measurement
2.1
Coulombmeter
2.2
Using the Coulombmeter to Determine IB
2.3
Leakage of Integration Capacitor
3
Benchmarking
3.1
Point to Point Wiring
3.2
Shielding
3.3
PCB Cleaning
3.4
Temperature Stability
4
Calibration Using a Coulombmeter for Application Circuits
4.1
Calibration of Common Application Circuits
4.2
Calibration of Inverting Input
4.3
Calibration of Non-Inverting Input
4.4
Determine Resistance of the Capacitor Using Zero-Cross Method
4.5
Dielectric Absorption and Relaxation
4.6
Calibration at 85°C
4.7
Calibration at 25C
5
Summary
6
References
Application Note
Measurement and Calibration Techniques for Ultra-low Current Measurement Systems