SBOK091 December   2024 OPA4H199-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Facility
    3. 2.3 Test Setup Details
    4. 2.4 Test Configuration and Condition
  6. 3NDD Characterization Test Results
    1. 3.1 NDD Characterization Summary
    2. 3.2 Electrical Characteristics
  7. 4Applicable and Reference Documents
    1. 4.1 Applicable Documents
    2. 4.2 Reference Documents
  8.   A Appendix: NDD Report Data

Product Description

The OPA4H199-SP is a high voltage (40V) general purpose operational amplifiers for space application. The device offers exceptional DC precision and AC performance, including rail-to-rail input and output, low offset (±125µV, typ), low offset drift (±0.3µV/°C, typ), low noise (10.8nV/√Hz and 1.8µVPP), and 4.5MHz bandwidth.

Unique features such as differential and common mode input-voltage range to the supply rail, high output current (±75mA), high slew rate (21V/µs), and high capacitive load drive (1nF) make the OPA4H199-SP a robust, high-performance operational amplifier for high-voltage space applications.

The OPA4H199-SP is available in a small-sized, radiation-hardened plastic, 14-pin SOT-23 (DYY) package. The SOT-23 (DYY) package has a body size that is less than 1/5th of the size of traditional 14-pin ceramic packages. The OPA4H199-SP is specified from –55°C to 125°C.